??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24630.0680 Palm Grip
HELP_VARIABLE
Company
Halder
Description
EH 24630. - Palm Grips DIN 6335, light-metal / with smooth blind hole, form C
Bill of material
24630.0680 Palm Grip
BESTNR
Ref. No.
24630.0680
AUS
Version
with smooth blind hole, form C, polished
D1
80 mm
D2
25 mm
D4
H7
16 mm
H2
50 mm
T1
32 mm
T2
28 mm
G
Weight
141 g
Embedded user actions